Clarkson KGH High Pressure Slurry Knife Gate Valve
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
High pressure designs for the most challenging applications: KGF: 20 bar (300 psi) CWP optional gate provides 31 bar (450 psi) CWP KGF-HP: class 300 (51 bar [740 psi] CWP)
100% isolation bubble-tight shut-off results in absolute zero downstream leakage.
Double-seated design provides bi-directional flow and shutoff.
Field replaceable elastomer sleeves.
Dynamic, self-adjusting secondary seal.
Unobstructed flow helps eliminate turbulence and minimizes pressure drop across valve.
No seat cavity where solids can collect and prevent full gate closure.
No metal parts in contact with the flowing slurry.
No gate or stem packing is required, eliminating packing leakage and maintenance.
Adaptable frame (yoke) design, featuring a top-removal stem nut, can be field modified to an air cylinder or bevel gear in the field.
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.
Select a Country/Region and Language
Select a Country/Region
Select a Language
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.