No image available
No image available
Your request is being processed.
AVENTICS-R432039321

AVENTICS™ Rolling bellow, series BRB - inch R432039321

QTY:

Product Description

The AVENTICS Series BRB cylinders are the cost-optimized variant for lower loads. They are hose rolling lobe air actuators with plastic connecting parts and bellows made of chloroprene elastomer. The Series BRB is distinguished by its lightweight and virtually constant force output over the stroke range.

Specifications

Type
Flexible rolling bellow
Functional principle
Single-acting, retracted without pressure
Compressed air connection
1/8 NPT
Cover diameter
61 mm
Max. permissible angle of tilt
15 °
Max. effective stroke
71.12 mm
Min. radial installation space
100 mm
Min. installation height
38 mm
Max. installation height
109.22 mm
Min. force
1610 N
Max. force
2300 N
Min. working pressure
0 bar
Max. working pressure
8 bar
Min. ambient temperature
-30 °C
Max. ambient temperature
90 °C
Medium
Compressed air
Reduced service life at a temperature greater than
70 °C
Pressure for determining forces
6 bar
Weight
0.27 kg
Material bellow
Chloroprene rubber
Material front cover
Polyamide fiber-glass reinforced
Material clamping ring
Steel, chrome-plated

Features

  • Lightweight and easy to assemble
  • Nearly constant force output over the stroke range
  • Flexible rolling bellow actuator made of chloroprene rubber (CR), with plastic plates
  • Three different design types for optimal use

Documents & Drawings