SolaHD™ SPD200K and SPD300K Series Surge Protective Devices

Product Description

The SPD200K and SPD300K Series offers continuous protection from damaging voltage transients and electrical noise commonly found at the service entrance or distribution panel. The robust design allows for installation flexibility in the most severe exposure locations. The SPD200K and SPD300K utilizes circuitry to monitor the status of all protection modes, including neutral to ground. In addition, high isolation form C dry contacts provide remote monitoring of protection system failure, under voltage, phase and power loss. The protection integrity monitoring indicates failure for both shorted or opened protection components.

ul-listed

Products

Search
1-5 of 5 results for Products
:
SolaHD™ PN SPD200K10YRC
Certifications
UL
Hertz
47-63 Hz
Housing
Metal Enclosure, NEMA Type 12
Input Voltage Range
208Y/120V, 480Y/277V, 480V, 600Y/347V, 600V
availability
Certifications
Hertz
Housing
Input Voltage Range
availability
UL
47-63 Hz
Metal Enclosure, NEMA Type 12
208Y/120V, 480Y/277V, 480V, 600Y/347V, 600V
$4,510.54
SolaHD™ PN SPD200K27YRC
Certifications
UL
Hertz
47-63 Hz
Housing
Metal Enclosure, NEMA Type 12
Input Voltage Range
208Y/120V, 480Y/277V, 480V, 600Y/347V, 600V
availability
Certifications
Hertz
Housing
Input Voltage Range
availability
UL
47-63 Hz
Metal Enclosure, NEMA Type 12
208Y/120V, 480Y/277V, 480V, 600Y/347V, 600V
$4,510.54
SolaHD™ PN SPD200K48DRC
Certifications
UL
Hertz
47-63 Hz
Housing
Metal Enclosure, NEMA Type 12
Input Voltage Range
208Y/120V, 480Y/277V, 480V, 600Y/347V, 600V
availability
Certifications
Hertz
Housing
Input Voltage Range
availability
UL
47-63 Hz
Metal Enclosure, NEMA Type 12
208Y/120V, 480Y/277V, 480V, 600Y/347V, 600V
$4,510.54
SolaHD™ PN SPD300K27YRC
Certifications
UL
Hertz
47-63 Hz
Housing
Metal Enclosure, NEMA Type 12
Input Voltage Range
208Y/120V, 480Y/277V, 480V, 600Y/347V, 600V
availability
Certifications
Hertz
Housing
Input Voltage Range
availability
UL
47-63 Hz
Metal Enclosure, NEMA Type 12
208Y/120V, 480Y/277V, 480V, 600Y/347V, 600V
$5,524.53
SolaHD™ PN SPD300K48DRC
Certifications
UL
Hertz
47-63 Hz
Housing
Metal Enclosure, NEMA Type 12
Input Voltage Range
208Y/120V, 480Y/277V, 480V, 600Y/347V, 600V
availability
Certifications
Hertz
Housing
Input Voltage Range
availability
UL
47-63 Hz
Metal Enclosure, NEMA Type 12
208Y/120V, 480Y/277V, 480V, 600Y/347V, 600V
$5,524.53

Specifications

A/C Rating
200 or 300 kAIC
Noise Attenuation
50 dB Max
Hertz
47-63 Hz
Input Voltage Range
208Y/120V, 480Y/277V, 480V, 600Y/347V, 600V
Number of Phases
Three Phase
Operating Temperature
-40°C to +85°C
Status Indicator
Red/green LED status indicators, audible alarm
Mounting
Wall Mount

Features

  • UL
  • Surge current capacity of 200 to 300 kA per phase
  • All modes transient protection (L-N, L-G, and N-G)
  • Form C dry contacts and audible alarm status indications
  • Internal/external monitoring, including neutral to ground
  • EMI/RFI Filtering
  • NEMA 4 enclosure
  • Optional rotary disconnect and transient counter
  • Five year limited warranty