AVENTICS-SDU500B

SolaHD™ PN SDU500B

$482.73

Product Description

OFFLINE UPS 500VA 120V DIN B-Series

c-ul-us-recognized-component
ce-mark
rohs
fcc-approved

Specifications

Capacity (VA/W)
SDU 500B(-5): 500/300; SDU 850B(-5): 850/510
Input Voltage
SDU 500B/850B: 120 Vac; SDU 500B-5/850B-5: 230 Vac
Typical Back-up Time (minutes, full load)
SDU 500B(-5): 4:20; SDU 850B(-5): 1:30
Audible Noise
< 40dBA (beyond 1 meter from surface)
Hertz
50 or 60 Hz
Nominal Voltage Range
120 or 230 Vac
Number of Phases
Single Phase
Operating Temperature
0 °C to +50 °C
Output Voltage Range
120 or 230 Vac (Simulated Sinewave)
Mounting
DIN Rail TS35/7.5 or TS35/15 or chassis-mounted

Features

  • cRUus, CE, RoHS Compliant, Federal Comminucations Commission, ODVA Compliant
  • Lightweight, compact industrial design
  • Communications port for optional Industrial Ethernet protocols or discrete communication cards
  • USB communication port
  • Wide operation temperature range and cold start capability
  • Remote turn-on and shut-off capabilities
  • Simulated sinewave output
  • Software and cable included for easy installation
  • Panel/wall mounting brackets (optional)