AVENTICS-SCD30S12UDN

SolaHD™ SCD30S12UDN

$339.31

Product Description

The SolaHD SLN and SPS Series provides economical protection from damaging impulses and power interruptions. These units include three outlets for critical devices needing battery back-up and surge protection. The SLN and SPS are ideal for industrial environments as well as point of sale and office applications.

c-ul-us-listed
rohs

Specifications

Capacity (VA/W)
600/360, 850/510, 1000/600, 1500/900
Typical Back-up Time
SLN600 3.5 min., SPS850 2.5 min., SLN1000 3 min., SLN1500 3 min.
Battery Transfer Time
8ms, Max<10ms@AC mode to backup mode
Audible Noise
≤40 dBA without audible alarm beyond 1m at rated load
Frequency
Frequency 50/60 Hz +/- 10% (auto sensing)
Input Voltage
120 Vac
Output Voltage (Battery Mode)
120V≤10%
Battery Type
VRLA, maintenance free,sealed, lead-acid cells
Operating Temperature
0°C to +40°C

Features

  • Lightweight, compact design
  • NEMA 5-15R outlets, protected by battery and surges
  • USB communications Interface
  • Cable included with free software download
  • Two year limited warranty

Documents & Drawings