No image available
No image available
Your request is being processed.
AVENTICS-R572A2B10MA00F1

AVENTICS™ 5/2-directional valve, Series XV03 R572A2B10MA00F1

QTY:

Product Description

The AVENTICS XV03 Compact series provides a reliable basis for both compact handling systems and complex automation solutions. It comprises a wide range of valve functions and accessories as well as the required electrical connectivity for all requirements in factory automation and other industries. The associated XVES Connectivity module allows for connection options ranging from simple direct control via D-SUB or terminal strips to a variety of fieldbus protocols. Our one-of-a-kind online configurator makes it easy to configure the complete valve system, including accessories, so that it is perfectly tailored to your application needs.

Specifications

Activation
Electrically operated
Switching principle
5/2, with spring return
Actuating control
Single Solenoid
Manual override
without detent
Pilot
External
Nominal flow Qn
345 l/min
Min. working pressure
-0.95 bar
Max. working pressure
8 bar
Operational↩voltage
24 V DC
Voltage tolerance DC
-10 % / +10 %
Protection class with connection
IP65
Power consumption DC
0.55 W
Duty cycle
100 %
Typ. switch-on time
15 ms
Typ. switch-off time
30 ms
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Weight
0.055 kg
Housing material
Polyamide fiber-glass reinforced

Features

  • Optimized flow to size
  • Easy and flexible custom specific configurations via online configurator
  • Broad connectivity through terminal strip, multipol, or fieldbus connection
  • Multiple pneumatic connection directions as side, bottom and top
  • Low energy consumption
  • Wide range of accessories as shut-off, supply modules, speed modules and regulators
  • Global availability and universal threads to support regional demands
  • Robust aluminium base plate and ready for cabinet assembly

Documents & Drawings