AVENTICS-R501AY428501001

AVENTICS™ Shut-off sandwich plate accessories R501AY428501001

$74.01
QuickShip QuickShip
QTY:

Product Description

501 SAND SHUT OFF KIT

Specifications

Scope of delivery
Shut-off sandwich plate, sealing kit, mounting screws
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. number of valve positions
2
Protection class
IP65
Weight
0.11 kg
Housing material
Die-cast aluminum
Seal material
Acrylonitrile butadiene rubber
Screws material
Galvanized Steel

Documents & Drawings