AVENTICS-R501AS428500001

AVENTICS™ Throttle sandwich plate accessories, series 501 R501AS428500001

$37.83
QuickShip QuickShip
QTY:

Product Description

501 SAND SPEED CONTROL KIT

Specifications

Position
1
Scope of delivery
Throttle sandwich plate, sealing kit, mounting screws
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. number of valve positions
1
Protection class
IP65
Weight
0.055 kg
Housing material
Die-cast aluminum
Seal material
Acrylonitrile butadiene rubber
Screws material
Galvanized Steel