AVENTICS™ Sandwich plate pressure regulator, series 501 R501ARS52JA0010

$71.94
QTY:

Product Description

501 STANDARD REGULATOR KIT

Specifications

Scope of delivery
Sandwich plate, sealing kit, mounting screws, Pressure gauge
Working pressure min.
0.7 bar
Working pressure max
8 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air
Protection class
IP65
Weight
0.028 kg
Housing material
Die-cast aluminum
Seal material
Nitrile rubber
Screws material
Stainless Steel