AVENTICS-R432013835

AVENTICS™ 5/3-directional valve, Series Rotair® R432013835

$198.13
QTY:

Product Description

ROTAIR-BLOCK-N038-3POS-OC

Specifications

Activation
Mechanical
Nominal flow Qn
1180.8 l/min
Compressed air connection output
3/8 NPT
Sealing principle
Soft Seal
Type
Poppet valve
Min. ambient temperature
-25 °C
Max. ambient temperature
10 °C
Min. medium temperature
-25 °C
Max. medium temperature
10 °C
Medium
Compressed air
Compressed air connection input
3/8 NPT
Compressed air connection, exhaust
3/8 NPT
Weight
0.73 kg
Housing material
Die cast zinc
Seal material
Buna-N

Features

  • Qn max. 1100 l/min

Documents & Drawings