No image available
No image available
Your request is being processed.
AVENTICS-R432000321

AVENTICS™ Series QR1-S-MAN Mini R432000321

$2.01
QTY:

Product Description

QR1-S-MAN-D018-N018

Specifications

Fitting type
Straight fitting with hexagon head
Compressed air connection type
External thread
Port G
1/8 NPT
Compressed air connection type 2
push-in fitting
Port D
Ø1/8
Type
QR1-S-MAN
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Delivery unit
25 piece
Weight
0.005 kg
Housing material
Brass
Seal material
Acrylonitrile butadiene rubber
Material tooth lock washer
Stainless Steel
Material release ring
Polyoxymethylene
Material release ring holder
Die cast zinc, Brass
Material thread
Brass

Features

  • Qn = 60 l/min .. 875 l/min

Documents & Drawings