No image available
No image available
Your request is being processed.
AVENTICS-R432000168

AVENTICS™ QR1-S-RTK standard series R432000168

$4.50
QTY:

Product Description

QR1-S-RTK-D038

Specifications

Fitting type
T-plug connector
Compressed air connection type
push-in fitting
Port G
Ø 3/8
Compressed air connection type 2
push-in fitting
Port D
Ø 3/8
Type
QR1-S-RTK
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Delivery unit
10 piece
Weight
0.023 kg
Housing material
Polybutyleneterephthalate
Seal material
Acrylonitrile butadiene rubber
Material tooth lock washer
Stainless Steel
Material release ring
Polyoxymethylene
Material release ring holder
Die cast zinc, Brass

Features

  • Qn = 60 l/min .. 875 l/min

Documents & Drawings