AVENTICS-R431002839

AVENTICS™ Series H-Controlair® R431002839

$1,599.06
QTY:

Product Description

CONTROLAIR-HC-2-FX-(0-65)

Specifications

Type
Poppet valve
Actuating element
Lever
Type
HC-2-FX
Compressed air connection input
1/4 NPT
Compressed air connection output
1/4 NPT
Compressed air connection type output
Internal thread
Working pressure min.
0.1 bar
Working pressure max
14 bar
Regulation range min.
0.1 bar
Regulation range max.
4.5 bar
Min. ambient temperature
-40 °C
Max. ambient temperature
70 °C
Min. medium temperature
-40 °C
Max. medium temperature
70 °C
Medium
Compressed air
Nominal flow Qn
900 l/min
Hysteresis
< 0,1 bar
Weight
2.3 kg
Housing material
Die-cast aluminum
Seal material
Acrylonitrile butadiene rubber
Material pedal
Die-cast aluminum

Documents & Drawings