AVENTICS-R422004129

AVENTICS™ 3/2-directional valve, Series LS04-PD R422004129

$306.58
QTY:

Product Description

LS04-AF-PD-3/2-024DC-I-M8-D6

B10

Specifications

Activation
Electrically
Nominal flow Qn
310 l/min
Switching principle
3/2
Version
NC
Compressed air connection output
Ø 6
Working pressure min.
3 bar
Working pressure max
7 bar
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
Manual override
without detent
Electrical connection size
M8
Electrical connection number of poles
3-pin
Sealing principle
Soft Seal
Pilot
Internal
Valve type
Spool valve
Connection type
Pipe connection
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Compressed air connection input
Ø 6

Features

  • Compact and lightweight
  • Fast switching possible
  • Easy to integrate
  • Suitable for moving applications

Documents & Drawings