No image available
No image available
Your request is being processed.
AVENTICS-R422003356

AVENTICS™ Pilot valve, Series ES05 R422003356

$32.67
QTY:

Product Description

ES05-KIT FORM CI 180D

Specifications

Activation
Electrically
DC operating voltage
24 V
Voltage tolerance DC
-15% / +10%
Manual override
without detent
Electrical connection size
form C, industry
Control pressure min.
3 bar
Control pressure max.
8 bar
Min. ambient temperature
5 °C
Max. ambient temperature
50 °C
Min. medium temperature
5 °C
Max. medium temperature
50 °C
Medium
Compressed air
Power consumption DC
2 W
mounting screws
Hexalobular socket (TORX) ISO 10664-10
Mounting screw tightening torque
0.9 Nm
Tightening torque tolerance
±0,1 mT
Delivery unit
1 piece
Housing material
Polyamide
Seal material
Acrylonitrile butadiene rubber

Documents & Drawings