No image available
No image available
Your request is being processed.
AVENTICS-R422003346

AVENTICS™ End plate kit for D-Sub R422003346

$97.35
QTY:

Product Description

ES05-KIT SUBD-A+RIGHT

Specifications

Type
End plate
Type
type A
Compressed air connection 1
G 3/8
Port 3 / 5
G 3/8
Pilot connection
G 1/8
Pilot control exhaust
G 1/8
Delivery unit
1 piece
Type
Multipole
Working pressure min.
0 bar
Working pressure max
8 bar
Min. ambient temperature
5 °C
Max. ambient temperature
50 °C
Min. medium temperature
5 °C
Max. medium temperature
50 °C
electr. connection
D-Sub plug, 25-pin, on the side
Protection class
IP50
Mounting screw
Hexalobular socket (TORX) ISO 10664-10
Tightening torque for mounting screws
0.9 Nm
Housing material
Polyamide, Polyoxymethylene
Screws material
Stainless Steel

Documents & Drawings