No image available
No image available
Your request is being processed.
AVENTICS-R419800162

AVENTICS™ Y-connector, Series CN2 R419800162

$76.11
QTY:

Product Description

CAN BU/ST AUF BU

Specifications

Type
Round plug connectors
Shielding
shielded
Min. ambient temperature
-25 °C
Max. ambient temperature
85 °C
Max. current
4:00 AM
Protection class
IP65
Operational↩voltage
40 V AC/DC
Electrical connection 1, type
Plug
Electrical connection 1, thread size
M12x1
Electrical connection 1, number of poles
5-pin
Electrical connection 1, coding
A-coded
Cable exit
straight
Cable exit angle
180°
Electrical connection 2, type
Socket
Electrical connection 2, thread size
M12x1
Electrical connection 2, number of poles
5-pin
Electrical connection 2, coding
A-coded
Cable exit
straight
Cable exit angle
180°
Weight
0.035 kg
Housing material
Polyurethane
Seal material
Fluorocaoutchouc
Seal material
Fluorocaoutchouc

Features

  • Round plug connectors for self-assembly
  • M8x1, M12x1, M23, 7/8"
  • Round plug connector adapter

Documents & Drawings