No image available
No image available
Your request is being processed.
AVENTICS-R419300763

AVENTICS™ Marex Propulsion Controller - MPC R419300763

QTY:

Product Description

Marex Propulsion Controller - MPC

Specifications

Power supply
24 V DC -25%/+30%, 12 V DC -20%/+30%
Min. ambient temperature
-25 °C
Max. ambient temperature
70 °C
Relative humidity
0,95 %
Insulation strength
500 V AC
Max. Conductor cross-section of terminals
1.5 mm², 2.5 mm² (only for terminals 1 and 2)
Max. Current load of terminals
10 A, 15 A (only for terminals 1 and 2)
Protection class according to EN 60529
IP20
Weight
1.6 kg
Housing material
Stainless Steel

Features

  • Suitable for fixed and controllable pitch propeller systems with diesel or diesel-electric engines
  • Modular system architecture with many options
  • Wide range of function blocks
  • Separate networks per propulsion train
  • Up to 6 control stations
  • Various control head options including lever follow-up
  • Outdoor-suitable control elements
  • Certified components
  • Joystick option including dynamic positioning

Documents & Drawings