AVENTICS-R412029133

AVENTICS™ Dew point sensor DS1 R412029133

QTY:

Product Description

The Aventics DS1 Pressure Dew Point Sensor is a highly reliable and precise instrument designed to measure the dew point temperature in compressed air systems. This sensor plays a crucial role in ensuring the air quality within pneumatic systems by detecting the moisture content. By providing accurate and real-time data, the DS1 helps in preventing moisture-related issues such as corrosion, freezing, and malfunctioning of equipment. Its compact design and easy integration into existing systems make it an ideal choice for maintaining optimal performance and longevity of pneumatic components. The Aventics DS1 is essential for applications requiring stringent air quality standards, helping to enhance overall system efficiency and product quality.

Specifications

Min. measurement
-80 °Ctd
Max. measurement
20 °Ctd
Precision
± 1 °C bei + 50 ... - 20 °Ctd, ± 2 °C bei - 20 ... - 50 °Ctd, ± 3 °C bei - 50 ... - 80 °Ctd
Min. working pressure
-1 bar
Max. working pressure
50 bar
Operational↩voltage
24 V DC, 10-30 V DC
Protection class
IP65
Certificates
EMV in according with DIN EN 61326-1
Min. ambient temperature
-40 °C
Max. ambient temperature
80 °C
Min. medium temperature
-20 °C
Max. medium temperature
70 °C
Note
ideal 0...50 °C
Display
TFT 1.8"
Display
- 20 ... 50 °C
Electrical connection type
2x Socket
Electrical connection size
M12
Electrical connection number of poles
5-pin
PC Port
Modbus-RTU Interface (RS 485)
Output signal
4 ... 20 mA = - 20 ... 50 °Ctd
Resistance for analog output
< 500
Weight
0.408 kg
Housing material
Polyamide fiber-glass reinforced (PA 66 GF)

Features

  • Ideal for all types of compressed air dryers with different measuring ranges such as -80...+20°Ctd; -20...+50°Ctd
  • Condensation-resistant sensor element
  • Long-term stability and drift-resistant
  • Gas-independent measurement, also suitable for other, non-corrosive gases
  • Fast adjustment time, especially in the event of moisture ingress
  • Protection class IP 65
  • Analog output 4...20 mA and Modbus RTU (RS 485) interface
  • Modbus TCP PoE (Ethernet)
  • Measured values available in various units, pressure dew point [°Ctd], temperature [°C], rel. humidity [%rh], abs. humidity [g/m³], degree of humidity [g/kg], moisture content V/V [ppmV/V], water vapor partial pressure [hPa], atmospheric dew point [°Ctd.atm]