AVENTICS-R412026822

AVENTICS™ Extension kit, supply plate, center R412026822

$58.43
QTY:

Product Description

AV03-INT-135XC-RO-BUS

Specifications

Working pressure min.
-0.95 bar
Working pressure max
10 bar
Type
Supply plate, connection 1, internal pilot, ↩separate pressure zones in channels 1/3/5/X
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Medium
Compressed air
Housing material
Polyamide
Sealing material
Nitrile rubber