No image available
No image available
Your request is being processed.
AVENTICS-R412024052

AVENTICS™ Sensor mounting, Series CB1 R412024052

$7.47
QTY:

Product Description

CB1-RPC-040-060

Specifications

For series
CSL-RD, ICM, ICS-D1, ICS-D2, RPC
Cylinders Ø min.
50 mm
Cylinders Ø max.
50 mm
Housing material
Stainless Steel

Features

  • Installation of sensors on various cylinder series

Documents & Drawings