AVENTICS-R412019800

AVENTICS™ Short-stroke cylinder, Series SSI R412019800

$31.91
QTY:

Product Description

SSI-DA-012-0005-4-02-2-000-000-00

Features

  • Ideal for simple assembly and clamping movements, tight installation space, and short strokes
  • Mount on moving machine parts possible thanks to their low weight
  • Intelligent connection concept
  • Available in piston diameters from 12 mm to 100 mm
  • Available as piston rod, single or double-acting cylinders, with a hollow piston rod, as a non-rotating version with a front plate, or an especially short version without a magnet

Specifications

Standards
ISO 15524
Piston Ø
12 mm
Stroke
5 mm
Functional principle
Double-acting
Cushioning
Elastic cushioning
Magnetic piston
Piston with magnet
Environmental requirements
Industry standard
Piston rod
single
Scraper
Standard industrial scraper
Pressure for determining piston forces
6,3 bar
Retracting piston force
53 N
Extracting piston force
71 N
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Working pressure min.
1 bar
Working pressure max
10 bar
Ports
M5
Piston rod thread
M3
Impact energy
0.03 J
Weight 0 mm stroke
0.04 kg
Weight +10 mm stroke
0.012 kg
Stroke max.
75 mm
Medium
Compressed air
Min. medium temperature
-20 °C
Max. medium temperature
80 °C