AVENTICS™ Sensors, Series SM6 R412010141

$291.77
QTY:

Product Description

SM6-A4-K02U-030-32

B10

Specifications

Direct mounting for series
PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series
TRB, ITS, 167, MNI, ICM, TRR
Slot width
6 mm groove
Electrical connection
without wire end ferrule, tin-plated
Cable
with cable
Cable length
2 m
Power consumption
<20 mA
Quiescent current (without load)
< 25 mA
Repetitive precision max. measuring range
0.1 mm
Output signal
0 - 10 V DC, 4 - 20 mA
Residual ripple
≤ 10 %
sampling interval
1 ms
Certificates
cULus
Protection class
IP67
Min. ambient temperature
-20 °C
Max. ambient temperature
70 °C
max. measuring range
32 mm
LED status display
Yellow
Max. measuring range resolution
0,05 mm
Linearity deviation
0,3 mm
Sampling speed
3 m/s
Shock resistance
30 g / 11 ms
Vibration resistance
10 - 55 Hz, 1 mm
Display
LED
Housing material
Polyamide fiber-glass reinforced

Features

  • Zero point and measurement range settings via teach-in button
  • High accuracy and linearity
  • Excellent repeatability and reliability through proven hall sensors
  • Choice of any mounting position and cable exit
  • Mounting from above in the 6 mm slot (“drop-in” mounting)

Documents & Drawings