No image available
No image available
Your request is being processed.
AVENTICS-R412009658

AVENTICS™ CKD kit, Series HF02-LG R412009658

$402.53
QTY:

Product Description

HF02-LG-CKD-D10-G

Specifications

Type
Assembly kit
Type
Base plate for a single or double solenoid valve
Compressed air connection 1
G 1/2
Compressed air connection 2 / 4
Ø 10
Port 3 / 5
G 1/2
Exhaust type
Ports separated
Exhaust (3,5)
With directional exhaust (3/5)
Compressed air connection 12
G 1/8
Compressed air connection 14
G 1/8
Pilot control exhaust
With collective pilot air exhaust
Scope of delivery
2 x end plates with push-in fittings 1, 3, 5, R, X and 1 x base plate with push-in fittings 2, 4, Ø10
Nominal flow Qn
1400 l/min
Working pressure min.
-0.9 bar
Working pressure max
10 bar
Control pressure min.
2.5 bar
Control pressure max.
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Min. medium temperature
0 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. number of valve positions
1
Grid dimension
19.8 mm
Tightening torque for mounting screws
1.1 Nm
Material base plate
Aluminum

Documents & Drawings