No image available
No image available
Your request is being processed.
AVENTICS-R412009275

AVENTICS™ Filling valve, Series AS5-SSV R412009275

$411.74
QTY:

Product Description

AS5-SSV-G100-FIS-INT

Specifications

Activation
Pneumatically
Parts
Filling valve
Nominal flow Qn
10000 l/min
Compressed air connection
G 1
Working pressure min.
2.5 bar
Working pressure max
16 bar
Sealing principle
soft seal
Type
Poppet valve
Can be assembled into blocks
Can be assembled into blocks
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Medium
Compressed air, Neutral gases
Max. particle size
40 µm
Weight
0.43 kg
Housing material
Polyamide
Seal material
Acrylonitrile butadiene rubber
Material, front cover
Acrylonitrile butadiene styrene
Material threaded bushing
Die cast zinc

Features

  • This modular versatile series allows to combine a huge range of different functions
  • The compact dimensions save space
  • Reduced energy consumption
  • Lightweight
  • Easy-to-use design
  • Reliable and safe due to dedicated safety components
  • Simple assembly and low maintenance efforts

Documents & Drawings