AVENTICS-R412007715

AVENTICS™ Silencers, series SI1 R412007715

$10.61
QTY:

Product Description

12MM

Specifications

Medium
Compressed air
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Compressed air connection
Ø 12
Compressed air connection type
pin bushing
Sound pressure level
97 dB
Nominal flow Qn
3870 l/min
Delivery unit
5 piece
Weight
0.007 kg
Silencer material
Polyethylene
Material thread
Polyethylene