AVENTICS-R412003759

AVENTICS™ R412003759

$299.61
QTY:

Product Description

NL2 M ELEK NIVEAUANZE

Specifications

Type
Reservoir
Version
reservoir, polycarbonate, without protective guard
Lubricator version
with level indicator
Lubricator reservoir volume
50 cm³
Electrical level indicator
with internal query
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Oil
Weight
0.38 kg
Material reservoir
Polycarbonate
Sealing material
Acrylonitrile butadiene rubber

Documents & Drawings