AVENTICS-R412000593

AVENTICS™ Silencers, series SI1 R412000593

$8.63
QTY:

Product Description

PUSHIN DMR10

Specifications

Medium
Compressed air
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Compressed air connection
Ø 10
Compressed air connection type
pin bushing
Sound pressure level
95 dB
Nominal flow Qn
2854 l/min
Delivery unit
5 piece
Weight
0.004 kg
Silencer material
Polyethylene
Material thread
Polyethylene

Documents & Drawings