AVENTICS-R412000591

AVENTICS™ Silencers, series SI1 R412000591

$6.79
QTY:

Product Description

6MM PLASTIQUE INSTANTANE

Specifications

Medium
Compressed air
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Compressed air connection
Ø 6
Compressed air connection type
pin bushing
Sound pressure level
80 dB
Nominal flow Qn
622 l/min
Delivery unit
5 piece
Weight
0.002 kg
Silencer material
Polyethylene
Material thread
Polyethylene

Documents & Drawings