No image available
No image available
Your request is being processed.
AVENTICS-R402001019

AVENTICS™ Mini cylinder, Series ICM R402001019

$124.83
QTY:

Product Description

ICM-DA-025-0040-M

Specifications

Standards
ISO 6432
Piston Ø
25 mm
Stroke
40 mm
Functional principle
Double-acting
Cushioning
Elastic cushioning
Magnetic piston
Piston with magnet
Environmental requirements
Industry standard, suitable for use in food processing
Piston rod
single
Scraper
Standard industrial scraper
Pressure for determining piston forces
6,3 bar
Retracting piston force
260 N
Extracting piston force
309 N
Min. ambient temperature
-20 °C
Max. ambient temperature
70 °C
Working pressure min.
1 bar
Working pressure max
10 bar
Ports
G 1/8
Piston rod thread
M10x1,25
Weight 0 mm stroke
0.1 kg
Weight +10 mm stroke
0.014 kg
Stroke max.
400 mm
Medium
Compressed air
Min. medium temperature
-20 °C
Max. medium temperature
70 °C
Max. particle size
50 µm

Features

  • Ø 8 ... 32 mm
  • Max. stroke: 400 mm
  • Corrosion-resistant
  • Suitable for use in food processing

Documents & Drawings