No image available
No image available
Your request is being processed.
AVENTICS-R402000248

AVENTICS™ Guide cylinders, Series GPC-ST R402000248

QTY:

Product Description

GPC-DA-012-0150-ST-BB

Specifications

Piston Ø
12 mm
Piston rod Ø
6 mm
Stroke
150 mm
Functional principle
Double-acting
Bearing type
ball bearing
Magnetic piston
with magnetic piston
Cushioning
hydraulic
Cushioning
non-adjustable
Min. working pressure
2 bar
Max. working pressure
8 bar
Min. ambient temperature
0 °C
Max. ambient temperature
65 °C
Min. oil content of compressed air
0 mg/m³
Max. oil content of compressed air
5 mg/m³
Easy2Combine
Easy2Combine capable with connection kit
Port
M5
Retracting piston force
53 N
Extracting piston force
71 N
Max. speed
0.5 m/s
Impact energy
0.1 J
Medium
0.08 mm, Compressed air
Max. particle size
50 µm
Pressure for determining piston forces
6,3 bar
Weight
1.07 kg
Housing material
Aluminum

Features

  • Two guide rods with high side load capacity and high precision
  • Anti-twist protection for more safety
  • Stroke adjustment possible (GPC-E and GPC-ST)
  • Compact design
  • Cost-effective solution
  • Direct combinations with Easy-2-Combine possible

Documents & Drawings