AVENTICS-K599AU571903140

AVENTICS™ Straight fitting, 1/8" BSP K599AU571903140

QTY:

Specifications

Port G
1/8" BSP
Medium
Compressed air
Min. working pressure
0.95 bar
Max. working pressure
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Delivery quantity
10 piece
Housing material
Brass, nickel-plated
Seal material
Hydrogenated nitrile butadiene rubber

Documents & Drawings