No image available
No image available
Your request is being processed.
AVENTICS-G651AL0K10A0000

AVENTICS™ Standard oil-mist lubricator, Series 651 G651AL0K10A0000

$57.05
QTY:

Product Description

651 SERIES LUBRICATOR PORT SIZE/TYPE: 1

Specifications

Parts
Lubricator
Reservoir
Metal reservoir without window
Compressed air connection
G 1/8
Nominal flow Qn
900 l/min
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
5 °C
Max. ambient temperature
50 °C
Medium
Compressed air, Neutral gases
Certificates
ATEX optional
Lubricator reservoir volume
42 cm³
Function
Oil-mist lubricator
Function
Can be assembled into blocks
Weight
0.33 kg
Housing material
Aluminum
Material front plate
Polycarbonate
Seal material
Nitrile butadiene rubber
Material reservoir
Aluminum

Features

  • The industry´s highest flow rates assure OEMs and maintenance managers that their air preparation products will optimize machine performance.
  • Extended high- and low-temperature capabilities (-40° C to 80° C) allow the FRLs to be specified across a broad range of applications, including those within harsh environments.
  • New manifold endplate flanges allow the maintenance technician to pull the manifold assembly out of service without disconnecting the piping.
  • Front-facing easy-to-read, low-profile gauges improve serviceability. They are the only products of their type to offer these gauges on shut-off isolation valves and slow-start/quick-exhaust valves.
  • Optional pressure regulator with reverse flow check permits placement of the regulator between the valve and cylinder - allowing air to be exhausted through the regulator without causing damage or reduced life.
  • Optional integrated pressure range indicators allow the user to easily set the red/green colour indicators to the desired pressure range.

Documents & Drawings