AVENTICS™ Data final plug, Series CON-RD 8941054264

$16.22
QTY:

Product Description

CON-RD-MS-M12-5-END-CAN

Specifications

Type
Round plug connectors
Protocol
CANopen, DeviceNet
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Protection class
IP67
Electrical connection 1, type
Plug
Electrical connection 1, thread size
M12x1
Electrical connection 1, number of poles
5-pin
Electrical connection 1, coding
A-coded
Cable exit
straight
Cable exit angle
180°
Weight
0.011 kg
Housing material
Thermoplastic elastomer

Features

  • Round plug connectors for self-assembly
  • M8x1, M12x1, M23, 7/8"
  • Round plug connector adapter