AVENTICS-88135504

AVENTICS™ Transition plate, Series 355, ISO 1 88135504

QTY:

Product Description

SUBBASE FOR SPOOL VALVE 541 ISO 1

Specifications

Type
Port 1, 3, 5, 12, 14 open
Frame size
ISO 1
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Min. medium temperature
-10 °C
Max. medium temperature
60 °C
Material base plate
Galvanized Steel

Documents & Drawings