AVENTICS-88135501

AVENTICS™ Transition plate, Series 355, ISO 1 88135501

QTY:

Product Description

SUBBASE-FOR-SPOOL-VALVE-541-ISO-1

Specifications

Type
Blanking plate
Frame size
ISO 1
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Min. medium temperature
-10 °C
Max. medium temperature
60 °C
Material base plate
Galvanized Steel