AVENTICS-8652AV004JA0010

AVENTICS™ AF2 series flow rate sensor, tube version 652, Ethernet 8652AV004JA0010

$1,600.38
QuickShip QuickShip
QTY:

Product Description

AF2-652-ETH-N012-CON

Specifications

Note
Integrated web server, 48 VDC connection via Power over Ethernet, Without mounting
Frame size
DN15
Switching principle
Flow measuring principle: calorimetric
Protocol
Ethernet, TCP/IP, OPC UA, MQTT
Nominal flow Qn min., standard
5.3 l/min
Nominal flow Qn max., standard
1060 l/min
Nominal flow Qn min., extended
1060 l/min
Nominal flow Qn max., extended
1590 l/min
Compressed air connection
1/2 NPT
Certificates
CE declaration of conformity, RoHS, UL (Underwriters Laboratories)
Min. working pressure
0 bar
Max. working pressure
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
60 °C
Medium
Compressed air, Argon, Nitrogen, Carbon dioxide
Pipe material
Stainless Steel 1.4301
Display
OLED
Flow display unit
l/sec, l/min, m³/min, m³/h, ft³/s, m³/min
Pressure display unit
bar, psi
Temperature display unit
°C, °F
Electrical connection 2, type
Plug
Electrical connection 2, thread size
M12x1
Electrical connection 2, number of poles
8-pin
Electrical connection 2, coding
X-coded
Output signal
OPC UA, MQTT, Integrated web server

Features

  • IIoT-enabled flow sensor
  • Suitable for standard applications
  • Easy to assemble and operate
  • Small size for optimal use of installation space
  • Coloured and rotatable OLED display
  • Measures flow, pressure and temperature
  • Easy integration into maintenance units or as a stand-alone version
  • Integrated data logger
  • Communication options: I/O-link and Ethernet

Documents & Drawings