AVENTICS™ 609011310

QTY:

Product Description

The AVENTICS Series 609 SentronicD is a 3-way, direct-operated proportional valve with digital control for air or neutral gas. Its fast response times and high sensitivity make it the perfect fit for applications requiring highly precise pressure control. Valve control loop parameters are easily configured and optimized for specific customer requirements using AVENTICS Data Acquisition Software (DaS) and a PC connection. The valve is ideal for automotive and tire, analytical and diagnostic equipment, and bottling applications.

Specifications

Body Material
Light Alloy
Flow (Cv) / Flow (Kv)
1.39 / 1.20
Function
3/2 Normally Closed
Pipe/Port Type & Size
G 1/4 (ISO 228/1)
Product Type
Solenoid Valve
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 10 bar
Product Weight
1.13 kg
Coil Class
H
Min to Max Ambient Temperature
0 - 50 °C
Min to Max Fluid Temperature
0 - 60 °C
Orifice Size
8 mm
Voltage
24 Volts DC
Watt Rating
40 W
Media Type
Air
Min - Max Operating Pressure (Air)
0 - 10 bar
Regulation Range
0 - 10 bar

Features

  • Intelligent digital communication enables simple operation
  • Dual-loop control allows easy configuration of process variables such as flow, force, speed, RPM, and temperature
  • Integrated visual display permits easy monitoring of valve status
  • DaS software allows selection of personalized settings to optimize control loop performance
  • Vacuum service and pressure up to 12bar (174 psi) versions are available

Documents & Drawings