AVENTICS™ 5/2-directional valve, Series 581, size 1 5811111710

$197.26
QTY:

Product Description

V581-5/2SR-024DC-I1-1M12-LBX-PA-X-C-T1

B10

Specifications

Activation
Electrically
Nominal flow Qn
1400 l/min
Switching principle
5/2, with spring return
Compressed air connection output
Base plate ISO 5599-1
Min. working pressure
-0.95 bar
Max. working pressure
10 bar
Operational voltage DC
24 V
Voltage tolerance DC
-10% / +10%
Manual override
without detent
Electrical connection type
Plug
Electrical connection size
M12
Electrical connection number of poles
4-pin
Actuating control
Single Solenoid
Sealing principle
Soft seal
Pilot
Internal
Standards
ISO 5599-1
Pilot valve width
22 mm
Valve type
Spool valve
Blocking principle
Single base plate principle
Connection type
Plate connection
Return
With spring return
Compressed air connection input
Base plate ISO 5599-1
Compressed air connection, exhaust
Base plate ISO 5599-1
Compressed air connection pilot exhaust
M5
Power consumption DC
0.35 W

Features

  • Standardized valve system
  • ISO size 1 to 4 available
  • Robust design
  • Integrated exhaust throttles
  • Numerous voltage ranges
  • Pressure range up to 16 bar possible
  • CNOMO interface
  • Small dimensions
  • Fast shifting times
  • Easy and flexible custom specific configurations via online configurator

Documents & Drawings