No image available
No image available
Your request is being processed.
AVENTICS-5796805220

AVENTICS™ 5/2-directional valve, Series 579 5796805220

$119.50
QTY:

Product Description

V579-5/2OC-DA06-024AC-04-RV7

Specifications

Activation
Electrically
Nominal flow Qn
520 l/min
Switching principle
5/2
Version
NC
Compressed air connection output
Ø 6x1
Working pressure min.
2 bar
Working pressure max
8 bar
Operational voltage AC at 50 Hz
24 V
Operational voltage AC at 60 Hz
24 V
Voltage tolerance AC 50 Hz
-10% / +15%
Voltage tolerance AC 60 Hz
-10% / +15%
Manual override
with detent
Electrical connection type
Plug
Electrical connection size
ISO 15217, form C
Sealing principle
Soft Seal
Pilot
Internal
Valve type
Poppet valve
Connection type
Pipe connection
Return
With spring return
Blocking principle
Stacking valve, additional pressure connection
Can be assembled into blocks
Can be assembled into blocks
Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C
Min. medium temperature
-15 °C
Max. medium temperature
50 °C

Features

  • Integrated connections
  • Individual or block assemblies available
  • Extensive voltage range
  • Series suitable for dusty environments

Documents & Drawings