No image available
No image available
Your request is being processed.
AVENTICS-5790420720

AVENTICS™ 3/2-directional valve, Series 579 5790420720

$93.88
QTY:

Product Description

V579-3/2NO-D014-024DC-04-RV1-USA-EXT-LED

Specifications

Activation
Electrically
Switching principle
3/2
Version
NO
Compressed air connection output
Ø 1/4″
Working pressure min.
0.5 bar
Working pressure max
8 bar
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
Pilot
External
Valve type
Poppet valve
Connection type
Pipe connection
Return
With spring return
Blocking principle
Inlet valve
Can be assembled into blocks
Can be assembled into blocks
Control pressure min.
2 bar
Control pressure max.
8 bar
Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C
Min. medium temperature
-15 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Compressed air connection input
Ø 1/4″

Features

  • Integrated connections
  • Individual or block assemblies available
  • Extensive voltage range
  • Series suitable for dusty environments

Documents & Drawings