No image available
No image available
Your request is being processed.
AVENTICS-5790415380

AVENTICS™ 3/2-directional valve, Series 579 5790415380

$73.42
QTY:

Product Description

V579-3/2NO-D014-230AC-04-RV1-USA

Specifications

Activation
Electrically
Switching principle
3/2
Version
NO
Compressed air connection output
Ø 1/4″
Working pressure min.
2 bar
Working pressure max
8 bar
Operational voltage AC at 50 Hz
230 V
Operational voltage AC at 60 Hz
230 V
Voltage tolerance AC 60 Hz
-10% / +15%
Manual override
with detent
Sealing principle
Soft Seal
Pilot
Internal
Valve type
Poppet valve
Connection type
Pipe connection
Return
With spring return
Blocking principle
Inlet valve
Can be assembled into blocks
Can be assembled into blocks
Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C
Min. medium temperature
-15 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³

Features

  • Integrated connections
  • Individual or block assemblies available
  • Extensive voltage range
  • Series suitable for dusty environments

Documents & Drawings