No image available
No image available
Your request is being processed.
AVENTICS-52000077

AVENTICS™ 5/2-directional valve, Series 520 52000077

QTY:

Product Description

The AVENTICS Series 520 is a line of solenoid air-operated, mini-spool valves that are ideal for piloting pneumatic cylinders. The valves have high-quality coils resistant to heat and moisture and suitable for high ambient temperatures and harsh environments. They can be mounted on joinable subbases for manifold applications. The AVENTICS 520 valves are suitable for automotive, case packing, packaging, and tire manufacturing applications.

Specifications

Activation
Pneumatically
Nominal flow Qn
600 l/min
Switching principle
5/2
Return type
with differential piston
Compressed air connection output
G 1/8
Connection type
Pipe connection
Working pressure min.
1.5 bar
Working pressure max
8 bar
Sealing principle
Soft Seal
Valve type
Spool valve
Pilot
External
Control pressure min.
1.5 bar
Control pressure max.
8 bar
Min. ambient temperature
5 °C
Max. ambient temperature
50 °C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Mounting screw
M3
Weight
0.065 kg
Housing material
Aluminum, anodized
Sealing material
Nitrile butadiene rubber
Material, front cover
Polyoxymethylene
Material threaded bushing
Aluminum

Features

  • Plastic G1/8-tapped body with NBR seals for extended service life
  • Handles lubricated or non-lubricated air or neutral gas
  • Ambient temperature range 5° C to 50° C
  • Satisfies all relevant EU Directives

Documents & Drawings