AVENTICS-240-183

AVENTICS™ Left end plate for Subbus G3 240-183

$62.27
QuickShip QuickShip
QTY:

Product Description

G3 LEFT END MODULE FOR BACK PLANE DIST.AND 24/DC W/O CLIPS

Specifications

Signal connection E/A thread size
M12x1
Signal connection E/A number of poles
4-pin
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Operational voltage electronics
24 V DC
Electronics voltage tolerance
-10% / 10%
Total output for valves
4 AM
Protection class
IP65
Electrical connection
4
Weight
0.13 kg
Housing material
polyethyleneterephthalate

Documents & Drawings