AVENTICS-1825805278

AVENTICS™ Bearing block, Series AB7-HD 1825805278

$42.66
QTY:

Product Description

CM1-AB7-063-M1-A

Specifications

Version
Suitable for robust mechanical engineering applications, with fixed bearing
Standardization
ISO 15552
Piston diameter
63 mm
Swivel bearing Ø
16 mm
Housing material
Nodular graphite iron
Screws material
Galvanized Steel