AVENTICS™ Nut for piston rod, Series MR9 1823A00029

$33.52
QTY:

Product Description

CM2-MR9-M027-M2-A

Specifications

Thread size
M27x2
Weight
0.108 kg
Housing material
Steel
Surface housing
galvanized