AVENTICS™ Sensor, Series SN2 0830100472

$110.52
QTY:

Product Description

SN2-PN-M008-030 IMPULSVERLAENGERUNG

Specifications

Indirect mounting for series
TRB, PRA, ITS, MNI, CSL-RD, ICM, RPC, TRR, FLT, CVI
Version
With stretched impulse
Sensor
With stretched impulse
Type of contact
Reed
Switching capacity
5 W / 5 VA
Protection class
IP67
Min. ambient temperature
-20 °C
Max. ambient temperature
70 °C
Voltage drop U at Imax
≤ 1,5 V
DC switching current, max.
0.2 A
AC switching current, max.
0.13 A
Switching point precision
±0,1 mT
LED status display
Red
Electrical connection 2, type
Plug, M8
Electrical connection 2, number of poles
3-pin
Operating voltage DC, min.
12 V DC
Operating voltage DC, max.
36 V DC
Operating voltage AC, min.
12 V AC
Operational voltage AC, max.
30 V AC
Short circuit resistance
Protected against polarity reversal
Shock resistance
50 g / 11 ms
Vibration resistance
35 g (50 - 2000 Hz)

Features

  • Cubic sensor solution for universal applications
  • A wide variety of sensor mountings for application needs
  • With a M8-plug (2-, 3-, and 4-pin) directly on the sensor housing or free wire ends
  • Service-friendly, since the line can be mounted directly on the housing
  • Reed and electronic PNP sensor versions available
  • Additional variant with pulse stretching available
  • Additional variant with pulse stretching available