AVENTICS-0830100381

AVENTICS™ Sensor, Series ST9 0830100381

$49.63
QTY:

Product Description

ST9-R2-K05V-030

Specifications

Direct mounting for series
KHZ
Slot width
9 mm groove
Cable
with cable
Type of contact
Reed
Switching capacity
3 W / 5 VA
Protection class
IP67, IP65
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Voltage drop U at Imax
2,1 V + I*Rs
Protective resistor for reed
1,3 Ω
DC switching current, max.
0.13 A
AC switching current, max.
0.2 A
Switching point precision
±0,1 mT
LED status display
Yellow
Electrical connection 2, type
without wire end ferrule, tin-plated
Electrical connection 2, number of poles
2-pin
Operating voltage DC, min.
12 V DC
Operating voltage DC, max.
24 V DC
Operating voltage AC, min.
12 V AC
Operational voltage AC, max.
24 V AC
Short circuit resistance
Protected against polarity reversal
Shock resistance
100 g / 11 ms
Vibration resistance
60 g (50 ... 2000 Hz)
Cable length L
5 m
Housing material
epoxy resin

Features

  • Suitable for 9 mm dovetail nut
  • Wide range of versions with different line lengths and connections
  • With a M8-plug directly on the sensor housing or free wire ends
  • Service-friendly, since the line can be mounted directly on the housing
  • Reed and electronic PNP sensor versions available