No image available
No image available
Your request is being processed.
AVENTICS-0822494102

AVENTICS™ Compact cylinder, Series KPZ 0822494102

$182.33
QTY:

Product Description

KPZ-SA-040-0015-0031224110000200000000-B

Specifications

Standards
NFE 49004
Piston Ø
40 mm
Stroke
15 mm
Functional principle
Single-acting, extended without pressure
Cushioning
Elastic cushioning
Magnetic piston
Piston with magnet
Environmental requirements
Industry standard
Piston rod
single
Scraper
Standard industrial scraper
Pressure for determining piston forces
6,3 bar
Retracting piston force
792 N
Extracting piston force
43 N
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Working pressure min.
1.3 bar
Working pressure max
10 bar
Ports
G 1/8
Piston rod thread
M8
Impact energy
0.52 J
Weight 0 mm stroke
0.333 kg
Weight +10 mm stroke
0.04 kg
Stroke max.
25 mm
Medium
Compressed air
Min. medium temperature
-20 °C
Max. medium temperature
80 °C

Features

  • According to NFE 49-004
  • Ø 16 mm ... 100 mm
  • Max. stroke: 500 mm
  • With integrated sensor slot
  • Optional: through (hollow) piston rod, non-rotating (via piston rod or front plate), multi-position variant, heat resistant, ATEX

Documents & Drawings