AVENTICS-0822419002

AVENTICS™ Series BCP 0822419002

$319.49
QTY:

Product Description

BCP-SB-165-054-0NR-ST-G014

Specifications

Bellows
single
Type
Bellow actuator with cover
Functional principle
Single-acting, retracted without pressure
Compressed air connection
G 1/4
Cover diameter
108 mm
Permissible angle of tilt max.
15 °
Max. effective stroke
54 mm
Min. radial installation space
180 mm
Installation height, min.
51 mm
Installation height, max.
105 mm
Force min.
4500 N
Force max.
7500 N
Working pressure min.
0 bar
Working pressure max
8 bar
Min. ambient temperature
-40 °C
Max. ambient temperature
70 °C
Medium
Compressed air
Reduced service life at a temperature greater than
50 °C
Pressure for determining forces
6 bar
Weight
1.2 kg
Material bellow
caoutchouc/butadiene caoutchouc
Material front cover
Steel, chrome-plated
Surface cover
galvanized

Features

  • Bellow cylinder with permanently crimped connecting plates
  • Permit high forces in small installation space
  • Enables angular movements and axial offset
  • High corrosion and temperature resistance
  • Tested safety up to 24 bar

Documents & Drawings